How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| BD: | 9 | AE1: | 0.97 |
| AK: | 8.5 | C: | 14 in |
| B: | 13 | AD: | 8.85 |
| AG: | 10.5 | F: | 5.81 |
| RQ: | 8.54 in | I: | 7.5 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | D: | 5.12 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.138 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

