Grove Gear HMQ252-50-1-2.000-56C-L9
Part #:HMQ252-50-1-2.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| T: | 2 | BF: | 0.41 |
| RQ: | 7.35 in | G: | 2.91 |
| BE: | 0.38 in | AK: | 4.5 |
| LQ: | 7.85 in | AE1: | 0.97 |
| C: | 14 in | AD: | 8.85 |
| B: | 13 | AE2: | 0.68 |
| F: | 5.81 | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
Technical Specifications
| Bore Code: | 32 | Ratio Range: | 50:1 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | HMQ252 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.138 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

