How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.188 |
| D: | 5.12 | C: | 14 in |
| G: | 2.91 | LQ: | 7.85 in |
| RQ: | 7.35 in | V: | 4.26 in |
| AE2: | 0.68 | AK: | 4.5 |
| AJ: | 5.88 | AD: | 8.85 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| B: | 13 | BF: | 0.41 |
| AE1: | 0.97 | BE: | 0.38 in |
| AG: | 10.5 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 35 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 5.138 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

