How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BD: | 5.88 |
| F: | 5.81 | D: | 5.12 |
| AG: | 10.5 | G: | 2.91 |
| AE2: | 0.68 | AK: | 4.5 |
| T: | 2.188 | BF: | 0.41 |
| LQ: | 7.85 in | AJ: | 5.88 |
| BE: | 0.38 in | V: | 4.26 in |
| AE1: | 0.97 | B: | 13 |
| AD: | 8.85 | RQ: | 7.35 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.138 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

