Grove Gear HMQ252-50-1-2.188-180TC-L1
Part #:HMQ252-50-1-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | I: | 7.5 in |
| BE1: | 0.5 in | F: | 5.81 |
| AE2: | 0.68 | AG: | 10.5 |
| RQ: | 7.98 in | T: | 2.188 |
| BD: | 9 | V: | 4.26 in |
| BF: | 0.53 | AD: | 8.85 |
| AJ: | 7.25 | C: | 14 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| D: | 5.12 | G: | 2.91 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 5.138 | Assembly: | HMQ-1 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Bore Code: | 35 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

