Grove Gear HMQ252-50-1-2.188-180TC-L9
Part #:HMQ252-50-1-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | V: | 4.26 in |
| AK: | 8.5 | I: | 7.5 in |
| RQ: | 7.98 in | D: | 5.12 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AG: | 10.5 | BE1: | 0.5 in |
| C: | 14 in | F: | 5.81 |
| BF: | 0.53 | B: | 13 |
| BD: | 9 | AE1: | 0.97 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AE2: | 0.68 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.188 in |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 35 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.138 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

