How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | RQ: | 8.54 in |
| V: | 4.26 in | AE1: | 0.97 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| C: | 14 in | D: | 5.12 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| AG: | 10.5 | AD: | 8.85 |
| I: | 7.5 in | AK: | 8.5 |
| T: | 2.188 | G: | 2.91 |
| AE2: | 0.68 | B: | 13 |
| BE1: | 0.5 in | F: | 5.81 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.138 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

