How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | V: | 4.26 in |
| AE1: | 0.97 | RQ: | 8.54 in |
| BD: | 9 | AK: | 8.5 |
| I: | 7.5 in | F: | 5.81 |
| G: | 2.91 | LQ1: | 9.17 in |
| B: | 13 | D: | 5.12 |
| AD: | 8.85 | BE1: | 0.5 in |
| AG: | 10.5 | BF: | 0.53 |
| T: | 2.188 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.138 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.188 in | Output RPM: | 35 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 35 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

