How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| I: | 7.5 in | D: | 5.12 |
| AD: | 8.85 | C: | 14 in |
| G: | 2.91 | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| LQ: | 7.85 in | AE1: | 0.97 |
| B: | 13 | F: | 5.81 |
| RQ: | 7.35 in | AE2: | 0.68 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.138 | Input Bore (C Face): | 0.625 |
| Output RPM: | 35 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

