Grove Gear HMQ252-50-1-2.250-180TC-L1
Part #:HMQ252-50-1-2.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| F: | 5.81 | AG: | 10.5 |
| AE2: | 0.68 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| RQ: | 7.98 in | AK: | 8.5 |
| BF: | 0.53 | AD: | 8.85 |
| B: | 13 | V: | 4.26 in |
| C: | 14 in | G: | 2.91 |
| D: | 5.12 | BE1: | 0.5 in |
| LQ1: | 8.61 in | T: | 2.25 |
Technical Specifications
| Ratio Range: | 50:1 | Bore Code: | 36 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.25 in | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 5.138 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

