How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| AE1: | 0.97 | AJ: | 7.25 |
| D: | 5.12 | AK: | 8.5 |
| AE2: | 0.68 | BD: | 9 |
| B: | 13 | T: | 2.25 |
| LQ1: | 9.17 in | AG: | 10.5 |
| G: | 2.91 | I: | 7.5 in |
| C: | 14 in | BE1: | 0.5 in |
| F: | 5.81 | V: | 4.26 in |
| BF: | 0.53 | AD: | 8.85 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 5.138 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

