How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | C: | 14 in |
| BF: | 0.41 | T: | 2.25 |
| LQ: | 7.85 in | BE: | 0.38 in |
| AE1: | 0.97 | RQ: | 7.35 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AJ: | 5.88 |
| F: | 5.81 | BD: | 5.88 |
| B: | 13 | G: | 2.91 |
| I: | 7.5 in | AK: | 4.5 |
| V: | 4.26 in | AE2: | 0.68 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.138 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 36 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

