Grove Gear HMQ252-50-1-2.438-140TC-L1
Part #:HMQ252-50-1-2.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| AE2: | 0.68 | AJ: | 5.88 |
| AD: | 8.85 | BE: | 0.38 in |
| RQ: | 7.35 in | T: | 2.438 |
| LQ: | 7.85 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BD: | 5.88 | AK: | 4.5 |
| AE1: | 0.97 | G: | 2.91 |
| AG: | 10.5 | F: | 5.81 |
| BF: | 0.41 | D: | 5.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.138 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

