Grove Gear HMQ252-50-1-2.438-140TC-L2
Part #:HMQ252-50-1-2.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AD: | 8.85 |
| I: | 7.5 in | B: | 13 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| G: | 2.91 | AE2: | 0.68 |
| AG: | 10.5 | AJ: | 5.88 |
| BF: | 0.41 | RQ: | 7.35 in |
| F: | 5.81 | T: | 2.438 |
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | D: | 5.12 |
| AE1: | 0.97 | LQ: | 7.85 in |
Technical Specifications
| Output RPM: | 35 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 5.138 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Motor Frame Size: | 140TC |
| Bore Code: | 39 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

