Grove Gear HMQ252-50-1-2.438-180TC-L2
Part #:HMQ252-50-1-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | F: | 5.81 |
| G: | 2.91 | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| V: | 4.26 in | D: | 5.12 |
| BD: | 9 | B: | 13 |
| RQ: | 7.98 in | T: | 2.438 |
| BE1: | 0.5 in | AE2: | 0.68 |
| AK: | 8.5 | AD: | 8.85 |
Technical Specifications
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.138 |
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

