Grove Gear HMQ252-50-1-2.438-180TC-L4
Part #:HMQ252-50-1-2.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 5.81 |
| G: | 2.91 | AE1: | 0.97 |
| AJ: | 7.25 | T: | 2.438 |
| LQ1: | 8.61 in | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| C: | 14 in | B: | 13 |
| BF: | 0.53 | AE2: | 0.68 |
| RQ: | 7.98 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| I: | 7.5 in | AD: | 8.85 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.138 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Bore Code: | 39 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

