Grove Gear HMQ252-50-1-2.438-180TC-L9
Part #:HMQ252-50-1-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| BE1: | 0.5 in | AD: | 8.85 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BD: | 9 |
| D: | 5.12 | AE2: | 0.68 |
| F: | 5.81 | AK: | 8.5 |
| I: | 7.5 in | G: | 2.91 |
| T: | 2.438 | LQ1: | 8.61 in |
| AJ: | 7.25 | AE1: | 0.97 |
| B: | 13 | RQ: | 7.98 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Ratio Range: | 50:1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.138 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

