How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 2.91 |
| C: | 14 in | RQ: | 7.98 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | V: | 4.26 in |
| AE1: | 0.97 | AD: | 8.85 |
| F: | 5.81 | B: | 13 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 10.5 | T: | 2.438 |
| LQ1: | 8.61 in | BD: | 9 |
| D: | 5.12 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 5.138 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

