How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AG: | 10.5 |
| AD: | 8.85 | F: | 5.81 |
| I: | 7.5 in | B: | 13 |
| V: | 4.26 in | AE1: | 0.97 |
| LQ1: | 9.17 in | D: | 5.12 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2.438 | AE2: | 0.68 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | BF: | 0.53 |
| C: | 14 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.138 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output RPM: | 35 | Assembly: | HMQ-1 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

