How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.91 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AE1: | 0.97 | F: | 5.81 |
| D: | 5.12 | AE2: | 0.68 |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | I: | 7.5 in |
| AJ: | 7.25 | C: | 14 in |
| B: | 13 | AG: | 10.5 |
| RQ: | 8.54 in | AK: | 8.5 |
| V: | 4.26 in | AD: | 8.85 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.138 |
| Bore Code: | 39 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

