How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.68 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2.91 | RQ: | 8.54 in |
| C: | 14 in | AG: | 10.5 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | AD: | 8.85 |
| I: | 7.5 in | D: | 5.12 |
| BF: | 0.53 | T: | 2.438 |
| BD: | 9 | B: | 13 |
| BE1: | 0.5 in | AE1: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | Output RPM: | 35 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.438 in | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.138 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

