How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| G: | 2.91 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| LQ1: | 9.17 in | D: | 5.12 |
| AD: | 8.85 | T: | 2.438 |
| BE1: | 0.5 in | AE2: | 0.68 |
| RQ: | 8.54 in | C: | 14 in |
| F: | 5.81 | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| B: | 13 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.138 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

