Grove Gear HMQ252-50-1-2.438-56C-L2
Part #:HMQ252-50-1-2.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 13 |
| F: | 5.81 | G: | 2.91 |
| BD: | 5.88 | I: | 7.5 in |
| AD: | 8.85 | LQ: | 7.85 in |
| AE1: | 0.97 | D: | 5.12 |
| BE: | 0.38 in | RQ: | 7.35 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| T: | 2.438 | V: | 4.26 in |
| C: | 14 in | AJ: | 5.88 |
| AG: | 10.5 | AE2: | 0.68 |
Technical Specifications
| Ratio: | 50:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.138 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

