Grove Gear HMQ252-50-1-2.438-56C-L3
Part #:HMQ252-50-1-2.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | F: | 5.81 |
| BE: | 0.38 in | BF: | 0.41 |
| C: | 14 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.68 |
| LQ: | 7.85 in | B: | 13 |
| AJ: | 5.88 | G: | 2.91 |
| V: | 4.26 in | D: | 5.12 |
| RQ: | 7.35 in | T: | 2.438 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AD: | 8.85 | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.138 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 50:1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Ratio Range: | 50:1 | Bore Code: | 39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

