How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AG: | 10.5 |
| AE2: | 0.68 | AJ: | 5.88 |
| D: | 5.12 | B: | 13 |
| AK: | 4.5 | BD: | 5.88 |
| AD: | 8.85 | I: | 7.5 in |
| BF: | 0.41 | RQ: | 7.35 in |
| V: | 4.26 in | G: | 2.91 |
| F: | 5.81 | T: | 2.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 5.138 | Bore Code: | 40 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

