Grove Gear HMQ252-50-1-2.500-180TC-L1
Part #:HMQ252-50-1-2.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | AD: | 8.85 |
| B: | 13 | RQ: | 7.98 in |
| G: | 2.91 | BE1: | 0.5 in |
| LQ1: | 8.61 in | D: | 5.12 |
| I: | 7.5 in | BF: | 0.53 |
| C: | 14 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| T: | 2.5 | AE1: | 0.97 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 5.138 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Bore Code: | 40 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

