Grove Gear HMQ252-50-1-2.500-180TC-L4
Part #:HMQ252-50-1-2.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| BD: | 9 | C: | 14 in |
| AE1: | 0.97 | I: | 7.5 in |
| AE2: | 0.68 | T: | 2.5 |
| G: | 2.91 | B: | 13 |
| RQ: | 7.98 in | AK: | 8.5 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| F: | 5.81 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| D: | 5.12 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Bore Code: | 40 | Input HP @ 1750 RPM: | 5.138 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

