How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| T: | 2.5 | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
| B: | 13 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| C: | 14 in | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | AD: | 8.85 |
| AE2: | 0.68 | RQ: | 7.98 in |
| I: | 7.5 in | AE1: | 0.97 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.138 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

