How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 8.85 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
| T: | 2.5 | AE1: | 0.97 |
| C: | 14 in | LQ1: | 9.17 in |
| RQ: | 8.54 in | BF: | 0.53 |
| G: | 2.91 | F: | 5.81 |
| AJ: | 7.25 | BD: | 9 |
| V: | 4.26 in | D: | 5.12 |
| B: | 13 | AE2: | 0.68 |
Technical Specifications
| Bore Code: | 40 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 5.138 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

