How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | C: | 14 in |
| AD: | 8.85 | G: | 2.91 |
| AG: | 10.5 | D: | 5.12 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| RQ: | 7.98 in | AJ: | 7.25 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE1: | 0.97 |
| AE2: | 0.68 | I: | 7.5 in |
| T: | 2.688 | B: | 13 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.138 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Ratio: | 50:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

