How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 2.688 |
| BF: | 0.53 | V: | 4.26 in |
| C: | 14 in | AE2: | 0.68 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| B: | 13 | G: | 2.91 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AD: | 8.85 | I: | 7.5 in |
| BE1: | 0.5 in | AG: | 10.5 |
| AK: | 8.5 | AE1: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Center Distance (in): | 5.25 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 5.138 | Bore Code: | 43 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

