How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | LQ1: | 8.61 in |
| AE1: | 0.97 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 7.5 in | V: | 4.26 in |
| BD: | 9 | F: | 5.81 |
| C: | 14 in | AE2: | 0.68 |
| AG: | 10.5 | RQ: | 7.98 in |
| B: | 13 | AD: | 8.85 |
| G: | 2.91 | D: | 5.12 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Ratio Range: | 50:1 |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.138 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

