How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | G: | 2.91 |
| AE1: | 0.97 | AG: | 10.5 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| RQ: | 7.98 in | BD: | 9 |
| C: | 14 in | D: | 5.12 |
| T: | 2.688 | B: | 13 |
| BE1: | 0.5 in | F: | 5.81 |
| AJ: | 7.25 | I: | 7.5 in |
| BF: | 0.53 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 5.138 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

