Grove Gear HMQ252-50-1-2.938-140TC-L3
Part #:HMQ252-50-1-2.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.68 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 2.91 | T: | 2.938 |
| I: | 7.5 in | BF: | 0.41 |
| F: | 5.81 | B: | 13 |
| C: | 14 in | RQ: | 7.35 in |
| AE1: | 0.97 | BE: | 0.38 in |
| D: | 5.12 | AK: | 4.5 |
| AD: | 8.85 | BD: | 5.88 |
| LQ: | 7.85 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.138 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.875 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

