Grove Gear HMQ252-50-1-2.938-180TC-L3
Part #:HMQ252-50-1-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | LQ1: | 8.61 in |
| BD: | 9 | D: | 5.12 |
| G: | 2.91 | I: | 7.5 in |
| AJ: | 7.25 | AG: | 10.5 |
| RQ: | 7.98 in | AD: | 8.85 |
| V: | 4.26 in | AE1: | 0.97 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| C: | 14 in | B: | 13 |
| AE2: | 0.68 | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.138 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

