Grove Gear HMQ252-50-1-2.938-180TC-L9
Part #:HMQ252-50-1-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | RQ: | 7.98 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| F: | 5.81 | B: | 13 |
| D: | 5.12 | G: | 2.91 |
| AG: | 10.5 | AE1: | 0.97 |
| BD: | 9 | I: | 7.5 in |
| C: | 14 in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | AE2: | 0.68 |
| AJ: | 7.25 | T: | 2.938 |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 47 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.138 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Output Key: | 3/4 X 4.00 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

