How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | D: | 5.12 |
| B: | 13 | BD: | 5.88 |
| C: | 14 in | AE2: | 0.68 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 2.91 | AJ: | 5.88 |
| V: | 4.26 in | LQ: | 7.85 in |
| AG: | 10.5 | RQ: | 7.35 in |
| T: | 3 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AD: | 8.85 |
| BE: | 0.38 in | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.138 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

