How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | I: | 7.5 in |
| T: | 3 | B: | 13 |
| BE1: | 0.5 in | F: | 5.81 |
| LQ1: | 8.61 in | AK: | 8.5 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| BD: | 9 | AE2: | 0.68 |
| AG: | 10.5 | C: | 14 in |
| D: | 5.12 | AE1: | 0.97 |
| RQ: | 7.98 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 5.138 | Model Code: | HMQ252 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 35 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

