How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| C: | 14 in | RQ: | 7.98 in |
| BD: | 9 | I: | 7.5 in |
| V: | 4.26 in | D: | 5.12 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| F: | 5.81 | BF: | 0.53 |
| LQ1: | 8.61 in | AD: | 8.85 |
| B: | 13 | T: | 3 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.138 | Ratio: | 50:1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Bore Code: | 48 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

