Grove Gear HMQ252-50-1-3.000-210TC
Part #:HMQ252-50-1-3.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| AE2: | 0.68 | AG: | 10.5 |
| I: | 7.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | C: | 14 in |
| T: | 3 | F: | 5.81 |
| RQ: | 7.98 in | AK: | 8.5 |
| D: | 5.12 | B: | 13 |
| G: | 2.91 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AE1: | 0.97 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.138 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

