Grove Gear HMQ252-50-1-3.000-210TC-L4
Part #:HMQ252-50-1-3.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AG: | 10.5 |
| AE1: | 0.97 | RQ: | 7.98 in |
| AE2: | 0.68 | BD: | 9 |
| AD: | 8.85 | AJ: | 7.25 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | AK: | 8.5 |
| F: | 5.81 | B: | 13 |
| T: | 3 | BE1: | 0.5 in |
| BF: | 0.53 | I: | 7.5 in |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 3 in |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 5.138 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

