Grove Gear HMQ252-50-1-3.188-180TC-L1
Part #:HMQ252-50-1-3.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| V: | 4.26 in | AG: | 10.5 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| G: | 2.91 | BF: | 0.53 |
| AE1: | 0.97 | B: | 13 |
| BD: | 9 | RQ: | 7.98 in |
| C: | 14 in | AK: | 8.5 |
| BE1: | 0.5 in | F: | 5.81 |
| D: | 5.12 | I: | 7.5 in |
| AE2: | 0.68 | T: | 3.188 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio: | 50:1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.138 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

