How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | G: | 2.91 |
| AG: | 10.5 | AE1: | 0.97 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BD: | 9 |
| AD: | 8.85 | I: | 7.5 in |
| V: | 4.26 in | AK: | 8.5 |
| C: | 14 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 3.188 |
| LQ1: | 8.61 in | B: | 13 |
| F: | 5.81 | AJ: | 7.25 |
Technical Specifications
| Ratio: | 50:1 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 35 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Bore Code: | 51 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.138 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

