How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.68 |
| V: | 4.26 in | D: | 5.12 |
| G: | 2.91 | B: | 13 |
| AJ: | 7.25 | F: | 5.81 |
| AE1: | 0.97 | BD: | 9 |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| I: | 7.5 in | AG: | 10.5 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| C: | 14 in | AD: | 8.85 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.138 | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Bore Code: | 51 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

