How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 9 |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| LQ1: | 9.17 in | AG: | 10.5 |
| D: | 5.12 | BE1: | 0.5 in |
| AE1: | 0.97 | AK: | 8.5 |
| F: | 5.81 | BF: | 0.53 |
| C: | 14 in | AJ: | 7.25 |
| I: | 7.5 in | T: | 3.188 |
| AD: | 8.85 | G: | 2.91 |
| B: | 13 | AE2: | 0.68 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.138 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ252 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

