How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | I: | 7.5 in |
| D: | 5.12 | AG: | 10.5 |
| C: | 14 in | T: | 3.188 |
| AE1: | 0.97 | B: | 13 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BD: | 5.88 |
| RQ: | 7.35 in | BE: | 0.38 in |
| V: | 4.26 in | BF: | 0.41 |
| LQ: | 7.85 in | AD: | 8.85 |
| F: | 5.81 | AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.138 | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

