How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | F: | 5.81 |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.68 |
| C: | 14 in | BD: | 5.88 |
| AE1: | 0.97 | G: | 2.91 |
| V: | 4.26 in | AJ: | 5.88 |
| I: | 7.5 in | RQ: | 7.35 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | B: | 13 |
| T: | 3.438 | LQ: | 7.85 in |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 5.138 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

