Grove Gear HMQ252-50-1-3.438-180TC-L3
Part #:HMQ252-50-1-3.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BE1: | 0.5 in |
| G: | 2.91 | T: | 3.438 |
| LQ1: | 8.61 in | C: | 14 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | B: | 13 |
| I: | 7.5 in | F: | 5.81 |
| AD: | 8.85 | AK: | 8.5 |
| AE1: | 0.97 | AG: | 10.5 |
| AE2: | 0.68 | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output RPM: | 35 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 5.138 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

