Grove Gear HMQ252-50-1-3.438-180TC-L4
Part #:HMQ252-50-1-3.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| F: | 5.81 | B: | 13 |
| BF: | 0.53 | AG: | 10.5 |
| D: | 5.12 | AK: | 8.5 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| V: | 4.26 in | C: | 14 in |
| I: | 7.5 in | BD: | 9 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AD: | 8.85 | AE2: | 0.68 |
| G: | 2.91 | T: | 3.438 |
Technical Specifications
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.138 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

