Grove Gear HMQ252-50-1-3.438-210TC
Part #:HMQ252-50-1-3.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 8.5 |
| G: | 2.91 | BD: | 9 |
| F: | 5.81 | AG: | 10.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 13 | AD: | 8.85 |
| AE1: | 0.97 | T: | 3.438 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| C: | 14 in | AE2: | 0.68 |
| LQ1: | 8.61 in | V: | 4.26 in |
| RQ: | 7.98 in | AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio: | 50:1 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Bore Code: | 55 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 35 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.138 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

